Pasternack Enterprises

Same-Day Shipping of +40,000

RF and Microwave Products

SPUR MICROWAVE INC.

Exclusive

Pasternack Distributor

for India

Pasternack Attenuators

RF Attenuators

 

Coaxial attenuators from Pasternack Enterprises include continuously variable,

DC bias, fixed and step attenuator models. Our RF attenuators are available

in 50 Ohm and 75 Ohm impedance variations. These series of coax attenuators

are available in 2.4mm, 2.92mm, 7/16 DIN, 7mm, BNC, F, N, SMA and TNC

connectors. RF dB attenuation values for these Pasternack attenuators range

from 0 dB to 110 dB. The frequency range of our coaxial attenuators is from DC

to 50 GHz. This product line includes low to high power attenuators which have

power handling that ranges from 0.5 Watts to 500 Watts.

 

Pasternack coaxial attenuators include male and female genders and can be bi-directional and directional, depending on the power rating. Our RF attenuators are manufactured to precise industry specifications and the bodies are constructed of an aluminum finned heatsink, stainless steel or nickel plated brass. Pasternack uses Pi attenuators or Pi pads for its inline attenuator designs.

 

Our ISO 9001:2008 registered manufacturing facility ships RF attenuators the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

 

For local technical support and to purchase attenuators in India,

please contact Spur Microwave Inc. at (91) 80 252 00383

Spur Microwave Inc.

No. 230, 7th Cross, 5th Main

Indiranagar 1st Stage

Bangalore 560008, INDIA

TEL:  08025200383, 25283681

FAX: 080-25284223

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2018